Pister Kugelhähne GmbH

Flanged ball compact valves
 
 

The availability of various maintenance-free bearings with extremely high resistance to small amounts of chemicals was the decisive reason for the Pister GmbH to use iglidur® X plain bearings in almost all flanged ball valves and compact flanged ball valves.


Part specification Max. static surface Operating temp. Paint Coefficient of sliding
  pressure (20°C)     friction against steel
iglidur® X plain bearing 150 MPa -100°C / +315°C black 0,09-0,27

Further interesting applications from extremely diverse areas can be found here.

Your contact

Lars Braun +49 2203 9649 218 Your requirements?

igus® contact+49 (0) 2203-9649-0Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

HomeWhat is iglidur®Industry solutionsNewsletterIndividual consultingSpecialty Parts3D CAD Systemiglidur® - Expert System

Terms and Conditions Imprint General Information Data Privacy Protection Declaration