DryLin® T
Linear guide systems
Profile rails. Corrosion-free, wear-resistant, low coefficient of friction.
DryLin® linear bearings operate on glide pads unlike the common recirculating ball bearing systems. Tests conducted over the years have shown that iglidur® J, J 200 and X are the ideal materials for most linear applications due to their positive properties in wear and friction. Hence the DryLin® linear plain bearings are equipped with these materials.
DryLin® linear bearing systems are designed for the dry operation. Your applications are thereby protected against soiling by grease or oil. In contrast to recirculating ball bearings, the DryLin® bearings do not depend on the travel length and hence do not pose any conditions on the minimum stroke length.
DryLin® TProfile rails. Corrosion-free, wear-resistant, low coefficient of friction.
DryLin® NProfile rails. Dry operation and freedom from maintenance for small installation spaces.
DryLin® WMaintenance-free linear guide systems for almost unlimited leeway for implementation.
DryLin® RLubricant-free, rugged and insensitive to dirt. 100% maintenance-free.
Shafts and supported shafts, shaft end supports, shaft blocks, etc.
DryLin® SHTMaintenance-free spindle-lift tables in various material and shaft combinations. The right module for every application.
DryLin® - Trapezoidal leadscrew nut Completely maintenance-free and highly loadable.
DryLin® SET - EasyTubeThe new linear unit for light adjustment functions guarantees freedom from lubricants with simultaneously low coefficient of friction and ideal wear behavior.
Lubricant-free extensions up to 600mm with or without detent.
DryLin® WKMBattery powered measuring systems up to 10m, ready to install including linear guide and clamping.
DryLin® ESLinear bearings and guides, spindle linear units made of VA material for the highest resistance in all media.
Torque resistant without 2nd guidance
Tolerates moments up to 10 Nm
Space saving and low weight
Cable guidance possible in tube
Lubricant-free
igus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242 Send e-mail to igus®
3D-CADOnline catalogNews 2010System selection/
Lifetime calculationApplication examplesE-mail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownload
More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!
Terms and Conditions Imprint