Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

igubal® pressfit bearing KGLM-SL, mm

Special properties:

50% thinner than standard KGLM pressfit bearings

For applications with limited installation space

Can withstand same loads as standard KGLM

Angle compensation up to 5°

Maintenance-free

Corrosion resistant

Lightweight



Mini KGLM-SL

d1 [mm]:

 

Load data and dimensions [mm]

Order no. Maximum static
short-term load
Maximum static
long-term load
d1
E10
d2 B f max. pivoting
angle
   
  Radial [lbs] Axial [lbs] Radial [lbs] Axial [lbs] [mm] [mm] [mm] [mm]      
Generally ships within 10-15 working days KGLM-08-SL 607.5 101.25 303.75 50.63 8 14 9 0.5 3.15 EUR Add to shopping cart
Generally ships within 10-15 working days KGLM-10-SL 900 168.75 450 84.38 10 16 10.5 0.5 3.73 EUR Add to shopping cart
Generally ships within 10-15 working days KGLM-12-SL 1012.5 168.75 506.25 84.38 12 18 12 0.5 4.14 EUR Add to shopping cart
Generally ships within 10-15 working days KGLM-16-SL 1462.5 112.5 731.25 56.25 16 22 15 0.5 5.24 EUR Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog


Generally ships within 10-15 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302