Standard ball made from iglide® L280, other options are available
Dry running, maintenance-free
Heavy duty
Simple to install
Can compensate for a housing tolerance of 0.2mm
d1 [mm]: |
|
| Order no. | Maximum static short-term load | Maximum static long-term load | Press-in force* | Push-out force* | ||||
|---|---|---|---|---|---|---|---|---|
| Radial | Axial | Radial | Axial | |||||
| [lbs] | [lbs] | [lbs] | [lbs] | [lbs] | [lbs] | |||
| EGFM-08-T-SL (1) | 247.5 | 33.75 | 123.75 | 16.88 | 400 | 120 | 2.46 EUR | |
| EGFM-10-T | 427.5 | 49.5 | 213.75 | 24.75 | 850 | 150 | 5.94 EUR | |
| EGFM-12-T | 562.5 | 60.75 | 281.25 | 30.38 | 850 | 150 | 7.59 EUR | |
| EGFM-16-T | 1350 | 135 | 675 | 67.5 | 850 | 180 | 10.04 EUR | |
| EGFM-20-T | 2025 | 180 | 1012.5 | 90 | 650 | 150 | 14.32 EUR | |
| EGFM-25-T | 3150 | 630 | 1575 | 315 | 800 | 220 | 17.03 EUR | |
| EGFM-30-T | 3825 | 675 | 1912.5 | 337.5 | 1200 | 650 | 22.71 EUR | |
(1) Spherical ball made of iglidur® J
| Order no. | d1 | d2 min. | d2 max. | d3 | C | B | b2 | Housing min. | Housing max. | Max. pivot angle |
|---|---|---|---|---|---|---|---|---|---|---|
| [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [°] | |||
| EGFM-08-T-SL (1) | 8 | 15.8 | 16.5 | 18 | 5 | 6 | 1.1 | 15.8 | 16.2 | 11 |
| EGFM-10-T | 10 | 20.8 | 21.6 | 26 | 6 | 9 | 1 | 20.8 | 21.2 | 24 |
| EGFM-12-T | 12 | 22.8 | 23.6 | 28 | 7 | 10 | 1 | 22.8 | 23.2 | 21 |
| EGFM-16-T | 16 | 29.8 | 30.6 | 35 | 9.5 | 13 | 1.5 | 29.8 | 30.2 | 21 |
| EGFM-20-T | 20 | 34.8 | 35.6 | 42 | 12 | 16 | 2 | 34.8 | 35.2 | 18 |
| EGFM-25-T | 25 | 41.8 | 42.6 | 50 | 16 | 20 | 2 | 41.8 | 42.2 | 16 |
| EGFM-30-T | 30 | 46.8 | 47.6 | 55 | 18 | 22 | 2 | 46.8 | 47.2 | 13 |
(1) Spherical ball made of iglidur® J