Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

iglide® PRT - technical information

Marking Unit PRT-02-30 PRT-02-60 PRT-01-30 PRT-01-60 PRT-01-100 PRT-01-150 PRT-01-200 PRT-01-300
Weight lbs 0.441 1.54 0,88 2.43 2.87 4.85 7.05 16.75
Axial load rating,
static
lbs 5,620 10,116 6,070 11,240 12,364 17,954 22,480 33,721
Axial load rating,
dynamic
lbs 1,573 2700 1,573 3,372 3,596 5,620 6,744 20,232
Radial load rating,
static
lbs 562 2,250 1,124 2,248 3,596 5,620 7,868 10,116
Radial load rating,
dynamic
lbs 157 629 337 674 1,124 1,798 2,248 6,069
Rotatary speed
limit, dry
1/min 200 120 250 200 150 100 80 50
Rigidity, axial N/µm - - 100 300 65 450 500 500
Rigidity, radial N/µm - - 50 65 65 65 65 65
Max. Permissible
tilting moment
ft-lbs 73 147 147 590 1,106 1,475 2,802 3,687
Tilt vs. load movement Tilt vs. load movement
Torque measurement with centric load Torque measurement with centric load
All load values assume the PRT is assembled with socket head screws (strength class 8.8) on the outside pitch circle diameter. For the assembly of the PRT, the screws have to be inserted to a minimum thread depth of 10mm.

PRT-01-30: M4, min. 8 screws PRT-01-60: M5, min. 10 screws PRT-01-100: M5, min. 12 screws PRT-01-200: M6, min. 12 screws

All data can be used for both lateral and horizontal assembly.
Torque measurement with eccentric load Torque measurement with eccentric load
Handling and conveyance system for semiconductor transport/box.
The complete system is suitable for clean rooms, free of lubrication and maintenance.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302