Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin® linear rail with guide carriage

drylin® N low-profile linear slides consist of profile rails and die-cast or plastic carriages. The self-lubricating sliding elements are made of high-performance iglide® polymers. Designed for applications with very limited installation space, their height is as low as 6 to 12 mm (0.24 to 0.47 inches). Pre-loaded versions available to both define the drive force and reduce noise from vibrations.
Benefits:
  • Available in 4 rail widths between 17-80 mm
    • NK-02-17, 27, 40, 80
  • Low-profile and lightweight
  • Quiet operation
  • Self-lubricating and maintenance-free
  • Corrosion resistant
  • Clamps and end caps available
  • Available as linear actuator (SLN)

Configure a Complete System with Rail & Carriage

Configure your own custom linear bearing assembly in just a few steps with our free configurator tool!  Choose linear rails by design and required length, rail quantity and orientation, and define drive point, payload and accelaration of your application.  Once configured, you can calculate service life, view pricing, download CAD files or add to your shopping cart for purchase.

Use the Configurator
Linear Guide Tool

Linear Rails

Linear Rails
  • clear anodized aluminum, black anodized aluminum for anti-reflection
  • no cutting charges
  • available with or without mounting holes
Browse the Shop

Guide Carriages

guide carriages
  • high-performance iglide® polymers
  • zinc casting with clip-on or overmolded plastic liner
  • zinc die-casting with thread hole
Browse the Shop


Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302