Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Unsupported short travels: low noise applications

Minimize noise levels with igus® cable carriers

Minimize noise levels with igus® cable carriers. If you want to reduce the level of noise emitted by your machinery, take a look at the table below, which briefly illustrates the differences in noise between different energy chain cable carriers. In addition to the type of cable carrier, the running surface, dynamics, and cable and hose package play a role in the overall noise generation. Have igus® specialists design in the quietest energy chain for your application.
cable carrier

System E3 - low-noise, 38 dB(A)

Long-term tests in the igus® acoustic laboratory showed reductions of 19-20 db(A) compared with standard energy chain cable carriers, measured at a speed of 5.9 ft/s and an acceleration of 9.84 ft/s² (3 m/s²). Figure determined in the igus® laboratory in accordance with DIN 45635, taking into consideration background noises for Series E3.22.060.044.0.
Low noise System E6 cable carriers

System E6 ≤ 46 dB(A)

A measurement conducted by the Rhineland Technical Inspection Authority (TÜV Rheinland) in May 2002 indicated a value of ≤ 46 dB(A) at 6.56 ft/s (2 m/s) and with an unsupported length of 4.92 ft (1.5 m) with Series E6.52.10.100.0 - and all this with at least 10 dB(A) sound pressure level generated by external noise.
Low noise cable carriers

System E4 - 46 dB(A)

A measurement by the Rhineland Technical Inspection Authority (TÜV Rheinland) for System E4/101, Series 221.10.200.0, indicates a value of 46 dB(A) at 4.92 ft/s (1.5 m/s) with an unsupported length.
A reduction of 3 dB(A) sounds like a 50% reduction in noise level to the human ear
We have received an official comment from the Rhineland Technical Inspection Authority (TÜV Rhinland Berlin Brandenburg) and we are able to provide you with a copy on request

External noise corrected measurement values

energy chains
Series
System Averaging of the corrected
sound pressure levels
Test method
igus® Series E3.22 E3 ≈ 38 dB(A) unsupported 5.9 ft/sec.
igus® Series E6.52 E6 ≈ 46 dB(A) unsupported 6.6 ft/sec.
igus® Series 221 E4/101 ≈ 46 dB(A) unsupported 4.9 ft/sec.
igus® Series 255 E2 medium ≈ 53 dB(A) unsupported 4.9 ft/sec.
igus® Series E-Band E-Band ≈ 59 dB(A) unsupported 4.9 ft/sec.
igus® Series 280 E4/00 ≈ 64 dB(A) unsupported 6.6 ft/sec.
igus® Series 381 E4/101 ≈ 66 dB(A) gliding 9.8 ft/sec.
Chain 1 Third-party product   ≈ 77 dB(A) unsupported 9.8 ft/sec.
Chain 2 Third-party product   ≈ 68 dB(A) unsupported 6.6 ft/sec.
Chain 3 Third-party product   ≈ 73 dB(A) unsupported 6.6 ft/sec.
Source: TÜV Rheinland, except Series E3.22 - Source: igus® laboratory

Preferred igus® energy chains for minimizing noise



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302