Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin® telescopic rails

drylin® NT telescopic rails

Completely self-lubricating linear extendables in stroke lengths from 100mm to 1000mm. The telescopic rails consists of anodised aluminium guide rails and a sliding block of the tried-and-tested iglidur® material. iglidur tribopolymers enable a dry operation in every application due to their compounded solid lubricants. One benefit of the telescopic rails - in addition to being maintenance-free - is that they can be safely used in clean hygienic environments. No oil or grease can be transferred to other products, clothing or persons. Even applications in cleanroom sluices have already been implemented with the help of telescopic rails. But the dry run also has its advantages in dirty environments. Dirt particles do not get stuck in the guide and are not compacted into a sticky mass. Optionally, all telescopic rails can be delivered with a grid in the start-middle-end position. Requirements by individually positioned indexing positions can be met with telescopic rails.
Telescopic rail

Features

Robust plastic/aluminium version

Lightweight

Cost-effective

Corrosion-free

NT-35-L


Total extension NT-35-"L"

NT-60-"L"

Total extension NT-60-"L"

NT-35-"L"-"L+20"


Over-extension NT-35-"L"-"L+20"

NT-60-"L"-"L+20"

Over-extension NT-60-"L"-"Lmax.+20"

NT-35-"L"-"B"

Partial extension NT-35-"L"-"B"

NT-60-"L"-"B"

Partial extension NT-60-"L"-"B"

Recommendation: The calculated Fmax facilitates an easy manual operation. Higher loads can be carried by the system, but then a higher driving power is required.

Product range

Dimensions [mm]

part number b H L. min. L. max.
Ready to ship within 4-6 weeks NT-35-150 1.38 0.75 5.91 150 28.37 EUR Add to shopping cart
Ready to ship within 4-6 weeks NT-35-200 1.38 0.75 7.87 200 30.58 EUR Add to shopping cart
Ready to ship within 4-6 weeks NT-35-300 1.38 0.75 11.81 300 35.01 EUR Add to shopping cart
Ready to ship within 4-6 weeks NT-60-200 2.36 0.94 7.87 200 69.65 EUR Add to shopping cart
Ready to ship within 4-6 weeks NT-60-300 2.36 0.94 11.81 300 82.85 EUR Add to shopping cart
Ready to ship within 4-6 weeks NT-60-400 2.36 0.94 15.75 400 96.04 EUR Add to shopping cart
Ready to ship within 4-6 weeks NT-60-AR-200 2.36 0.94 7.87 200 74.93 EUR Add to shopping cart
Ready to ship within 4-6 weeks NT-60-AR-300 2.36 0.94 11.81 300 90.77 EUR Add to shopping cart
Ready to ship within 4-6 weeks NT-60-AR-400 2.36 0.94 15.75 400 106.61 EUR Add to shopping cart
Ready to ship within 4-6 weeks NT-35-AR-150 29.70 EUR Add to shopping cart
Ready to ship within 4-6 weeks NT-35-AR-200 32.37 EUR Add to shopping cart
Ready to ship within 4-6 weeks NT-35-AR-300 37.69 EUR Add to shopping cart
Ready to ship within 4-6 weeks NT-60-600 122.42 EUR Add to shopping cart
Ready to ship within 4-6 weeks NT-60-890 160.69 EUR Add to shopping cart
Ready to ship within 4-6 weeks NT-60-AR-600 138.28 EUR Add to shopping cart
Ready to ship within 4-6 weeks NT-60-AR-890 184.20 EUR Add to shopping cart
Ready to ship within 4-6 weeks NT-35-P-HD Upon request Add to shopping cart
Ready to ship within 4-6 weeks NT-35-P Upon request Add to shopping cart
Ready to ship within 4-6 weeks NT-35-P-AR Upon request Add to shopping cart
Ready to ship within 5-7 weeks NTKA-35 2.47 EUR Add to shopping cart
Ready to ship within 5-7 weeks NTKA-60 6.42 EUR Add to shopping cart
Ready to ship within 5-7 weeks NTKB-35 3.09 EUR Add to shopping cart
Ready to ship within 5-7 weeks NTKB-60 7.90 EUR Add to shopping cart
Ready to ship within 4-6 weeks NT-35-4 Upon request Add to shopping cart
Ready to ship within 4-6 weeks NT-35-4-AR Upon request Add to shopping cart
NT-60-4-200 Upon request Add to shopping cart
Ready to ship within 4-6 weeks NT-60-4-300 86.39 EUR Add to shopping cart
NT-60-4-400 Upon request Add to shopping cart
Ready to ship within 4-6 weeks NT-60-4-600 125.96 EUR Add to shopping cart
NT-60-4-890 Upon request Add to shopping cart
NT-60-4-200-AR Upon request Add to shopping cart
NT-60-4-300-AR Upon request Add to shopping cart
NT-60-4-400-AR Upon request Add to shopping cart
NT-60-4-600-AR Upon request Add to shopping cart
NT-60-4-890-AR Upon request Add to shopping cart
Ready to ship within 4-6 weeks NT-35-HT-150 32.63 EUR Add to shopping cart
Ready to ship within 4-6 weeks NT-35-HT-200 35.17 EUR Add to shopping cart
Ready to ship within 4-6 weeks NT-35-HT-300 40.28 EUR Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Quote request Quote request
myCatalog myCatalog

Ready to ship within 4-6 weeks
Ready to ship within 4-6 weeks
Ready to ship within 5-7 weeks

Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302