Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin® - Special advantages

Extreme application conditions in the off-shore sector Extreme application conditions in the off-shore sector
The iglide® T500 material in heavy-duty use under high temperatures in foundries The iglide® T500 material in heavy-duty use under high temperatures in foundries
Filling machine, Krones AG, Rosenheim Filling machine, Krones AG, Rosenheim

Corrosion behavior

The low humidity absorption of iglide® J, J200 and T500 permits even underwater applications. The application of stainless steel or anodized aluminum shafts provide for a corrosion-resistant guide system. Anodized aluminum is resistant to chemically neutral substances in the range pH 2 to 7.

For special cases of application, separate tests are recommended for coated aluminum sample parts for that specific application.

Operating temperatures

Gliding elements made of iglide® J and J200 can be used in the temperature range between -40 and +194°F (-40 to +90°C). In applications with aluminum shafts and/or rails, distinctly higher loads and speeds can be attained due to the excellent heat conductivity. Gliding elements made of iglide® T500 can be used in the range of -148°F to +482°F (-100°C to +250°C).

Resistance to chemicals

iglide® J is resistant to weak acids, diluted alkalis as well as to fuels and all kinds of lubricants. The intensive cleaning of machines with standard commercial cleaning agents, even in the food sector, is thus not a problem for the guides.

For applications in environments with extreme chemical loads, the application of the drylin® R bearings equipped with iglide® T500 liners is recommended.

The resistance of linear bearing systems is equally dependent on the counter partner. As a partner most resistant to chemicals, a high-alloyed stainless steel is offered, for instance X105 CrMo 17 (1.4125), or alternatively the use of soft VA steels (e.g. 1.4571).

Chemical resistance of iglide® J, iglide® J200 and iglide® T500

Medium iglide® J iglide® J200 iglide® T500
Alcohol + + +
Hydrocarbons + + +
Lubricants, oils without additives + + +
Fuels + + +
Weak acids 0 to - 0 to - +
Strong acids - - +
Weak alkalis + + +
Strong alkalis + to 0 + to 0 +
Sea water + + +
+ resistant      0 conditionally resistant      - non-resistant


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302