Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

iglide® J200, sleeve bearing, mm

  • Specially for aluminum shafts
  • Very long service life with hard anodized aluminum
  • Low coefficients of friction
  • Low wear
Product description
iglide® J200 | Specially for aluminum shafts
  • Very long service life with hard anodized aluminum
  • Low coefficients of friction
  • Low wear
  • For low to medium loads
  • Lubrication and maintenance-free
iglide® J200 is the result of the development of extremely low friction plain bearing materials. When using plain bearings in linear motion, friction can be critical. Many materials can give low coefficients of friction under high loads, but this material can give excellent friction values even at low loads.
 
Typical application areas
Vending machines

You will find plenty of additional application areas here: Browse all Industries
 
When to use it?
  • For applications with anodized aluminum shafts
  • When lowest coefficients of friction are required
  • When it comes to high service life with low loads
When not to use?
  • For steel shafts
  • When temperatures are continuously higher than +194 °F
  • When a cost-effective universal bearing is required
Use our filter options to find the most suitable product

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: the thicker the bearings are, the larger the tolerances must be.
Testing methods
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Downloads

Application Assistance

For further questions or product information, please contact:

Photo
Hope Mammone

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302