iglide® A200 plastic bushings adhere to FDA guidelines and are suitable for low to medium loads in contact with food or pharmaceuticals.
Ask the product expert
Sleeve bushing (inch sizes)
Flange bushing (inch sizes)
Thrust washer (inch sizes)
Sleeve bushing (metric sizes)
Flange bushing (metric sizes)
Based on I.D. f = .012 ➝ d1 .040” - .236” f = .019 ➝ d1 > .236” - .472” f = .031 ➝ d1 > .472” - 1.18” f = .047 ➝ d1 > 1.18”
PDF file 3D-CAD Samples and catalog order
Application examples
Material data
Life time calculation
test method
installation
GToB Imprint General notes Data protection declaration
r = max. 0.5 Based on I.D. f = .012 ➝ d1 .040” - .236” f = .019 ➝ d1 > .236” - .472” f = .031 ➝ d1 > .472” - 1.18” f = .047 ➝ d1 > 1.18”
Based on I.D. f = 0.3 ➝ d1 1 - 6 mm f = 0.5 ➝ d1 > 6 - 12 mm f = 0.8 ➝ d1 > 12 - 30 mm f = 1.2 ➝ d1 > 30 mm
r = max. 0.5 Based on I.D. f = 0.3 ➝ d1 1 - 6 mm f = 0.5 ➝ d1 > 6 - 12 mm f = 0.8 ➝ d1 > 12 - 30 mm f = 1.2 ➝ d1 > 30 mm